Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/2 |
Brand | Danfoss |
End Type 1 | Female Pipe (NPT) |
End size 1 | -8 |
Hex size 1 IN | 1.060 |
Item type | Male half |
Product height in | 1.260 |
Product height mm | 32.004 |
Product length in | 1.970 |
Product length mm | 50.038 |
Product material | 1.4418 Stainless steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Safety locking mechanism | None |
Seal material | Fluorocarbon (FKM) |
Sub brand | Gromelle |
Thread size 1 | 1/2-14 NPTF |
Valve type | 2 way |
Working pressure max psi | 10875 |
Working temperature max F | 392 |
Working temperature min F | -4 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146212306 |