Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WV06267V0 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 5.710 |
| Product length mm | 145.034 |
| Product material | Stainless steel |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Sub brand | Gromelle |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212337 |
