Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | WV0653432 |
| End type 1 | Female ISO 9974-1 port |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Valve type | 2 way |