Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 3/8 |
| Brand | Danfoss |
| End type 1 | Female ISO 9974-1 port |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 4.41 |
| Fluid loss cc | 1.90000 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 1.290 |
| Product width mm | 32.766 |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Valve Type | 2 way |
| Working pressure max psi | 10875 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
