Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| End size 1 | -6 |
| End type 1 | Female BSPP port washer seal. |
| Item type | Male half |
| Latch type | Screw to connect |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Stainless steel |
| Product width in | 1.290 |
| Product width mm | 32.766 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | G 3/8 |
| Working pressure max psi | 7252 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |