Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Item type | Female half |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.300 |
| Product width mm | 33.02 |
| Sub brand | Gromelle |