Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WZ0611447 |
| Item type | Male half |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Gromelle |
| Working pressure max psi | 15950 |