Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WZ0611700 |
| Item type | Dust cap |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 6.279 |
| Product length mm | 159.487 |
| Product material | Stainless steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Sub brand | Gromelle |
