Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | WZ0612700 |
| Item type | Dust cap |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product material | Stainless steel |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Sub brand | Gromelle |
