COUPLING,W6000,O,1",SS-product-details

COUPLING,W6000,O,1",SS

WZ0615400

Catalog item:

WZ0615400


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1"
BrandDanfoss
Catalog ItemWZ0615400
Item typeComponent
Latch typeScrew to connect
Product height in1.100
Product height mm27.940
Product length in1.100
Product length mm27.940
Product materialStainless steel
Product width in1.100
Product width mm27.940
Sub brandGromelle
Working pressure max psi7252
Working temperature max F250
Working temperature min F-40