Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | WZ0615700 |
| Item type | Component |
| Latch type | Screw to connect |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product material | Stainless steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Sub brand | Gromelle |
| Working pressure max psi | 7252 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |