Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Item type | Component |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117366 |