Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | XCV2303-J-6737 |
| Item type | Component |
| Product height in | 0.450 |
| Product height mm | 11.430 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212344 |