Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 9.406 |
| Product length mm | 238.912 |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146117489 |