CPLNG, QUICKSEAL HEX NUT
XP203-18-Z
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | XP203-18-Z |
| End size 2 | -6 |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Item type | Component |
| Product material | Carbon steel |
| Sub brand | Hansen |