Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 8 |
| Burst pressure min psi | 120 |
| Catalog Item | XP3STS37H |
| Connection style | Manual connect |
| End size 1 | -6 |
| End size 2 | -6 |
| Finish plating | Polypropylene |
| Flow rate GPM | 12.00 |
| Flow rate LPM | 45.43 |
| Item type | Female half |
| Product material | Polypropylene (PP) |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working temperature max C | 93 |
| Working temperature max F | 200 |