Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 2.90 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | XPDC3HK |
| Connection style | Manual connect |
| Flow rate GPM | 6.00 |
| Fluid loss cc | 2.10000 |
| Item type | Dust cap |
| Latch type | Push/pull |
| Product material | Brass |
| Sub brand | Hansen |
| Valve Type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146163981 |