Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Certifications | ISO 7241-1 Series B |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Polypropylene (PP) |
| Safety locking mechanism | Sleeve lock |
| Valve type | 2 way |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Certifications | ISO 7241-1 Series B |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Polypropylene (PP) |
| Safety locking mechanism | Sleeve lock |
| Valve type | 2 way |