Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/8 |
| Brand | Danfoss |
| Item type | Dust cap |
| Product material | Plastic |
| Sub brand | Hansen |
Characteristic | Value |
|---|---|
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/8 |
| Brand | Danfoss |
| Item type | Dust cap |
| Product material | Plastic |
| Sub brand | Hansen |