Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1" |
| Brand | Danfoss |
| Certifications | ISO 7241-1 Series B |
| Finish plating | Red |
| Item type | Dust cap |
| Product material | Plastic |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164032 |