Product specifications
Characteristic | Value |
|---|---|
| Application | AirRefrigerationWater |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | XPR0750-P |
| Connection style | Automatic connect |
| Fluid compatibility | AirVacuum and refrigerantsWater |
| Item type | Component |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 650 |
| Working pressure max BAR | 45 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -29 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146115645 |