Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 2.20 |
Air inclusion max in3 | 0.13 |
Body size | 1/4 |
Brand | Danfoss |
Burst pressure min bar | 414 |
Burst pressure min psi | 6000 |
Connection style | Manual connect |
Flow rate GPM | 2.20 |
Flow rate LPM | 8.33 |
Fluid loss cc | 1.00000 |
Fluid loss in3 | 0.06100 |
Item type | Component |
Product material | Stainless steel |
Sub brand | Hansen |
Valve type | 2 way |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146209900 |