Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 2.20 |
| Air inclusion max in3 | 0.13 |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 414 |
| Burst pressure min psi | 6000 |
| Connection style | Manual connect |
| Flow rate GPM | 2.20 |
| Flow rate lpm | 8.33 |
| Fluid loss cc | 1.00000 |
| Fluid loss in3 | 0.06100 |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
| Valve Type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146209917 |