Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Application | Input of industrial fluid |
| Brand | Winner by Danfoss |
| Burst pressure min bar | 40 |
| Burst pressure min psi | 580 |
| Catalog Item | WQS9-10SF-16AL |
| Flow rate GPM | 3.96 |
| Flow rate LPM | 15.00 |
| Product height in | 2.303 |
| Product height mm | 58.500 |
| Product length in | 2.569 |
| Product length mm | 65.250 |
| Product material | Aluminum |
| Product width in | 1.220 |
| Product width mm | 31.000 |
| Seal material | Ethylene propylene (EPDM) |
| Working pressure max psi | 145 |
| Working pressure max bar | 10.00 |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
