COUPLING,ADB,F,1/4,ALU,-4BSPP,EPDM
A2DBSS14
Catalog item:
A2DBSS14
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermal management quick disconnect couplings, Hydraulic and pneumatic quick disconnect couplings
A2DBSS14
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsData centersProcess industryRailwaysRenewable energy |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | A2DBSS14 |
| End type 1 | Female BSPP port washer seal. |
| Item type | Female half |
| Product material | Aluminum |
| Sub brand | Hansen |