Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsData centersProcess industryRailwaysRenewable energy |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | A3DBP37HT192 |
| End type 1 | Line/hose/tube |
| Product material | Aluminum |
| Seal material | Ethylene propylene (EPDM) |