Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | Cooling applicationsData centersProcess industryRailwaysRenewable energy |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | A4DBP50BS143 |
| Connection style | Manual connect |
| End size 1 | -8 |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate gpm | 29.06 |
| Fluid loss cc | 0.02500 |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Aluminum |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | G 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 200 |
| Working temperature max F | 392 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
