Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.15 |
| Angle shape | Straight |
| Application | Cooling applicationsData centersProcess industryRailwaysRenewable energy |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | A8DBP100BS192 |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End size 1 | -16 |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate gpm | 76.61 |
| Fluid loss cc | 0.13000 |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.0 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Aluminum |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 1 |
| Valve type | 2 way |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
