Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Input of industrial fluid |
| Brand | Winner by Danfoss |
| Burst pressure min bar | 60 |
| Burst pressure min psi | 870 |
| Catalog Item | WQS-12F-XC16AL |
| Flow rate GPM | 7.90 |
| Flow rate LPM | 30.00 |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 4.055 |
| Product length mm | 103.000 |
| Product material | Aluminum |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Seal material | Ethylene propylene (EPDM) |
| Working pressure max psi | 217 |
| Working pressure max bar | 15 |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
