Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN802253VSR |
| End size 1 | -6 |
| End size 2 | -16 |
| End type 1 | Male 1179-2 BSPP type E (heavy duty) |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2BC |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |
| Thread size 2 | M16x1.5 |