Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1C-30RNWZ |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | 22L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.404 |
| Hex size 1 MM | 36.0 |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.0 |
| Hex size 3 IN | 1.258 |
| Hex size 3 MM | 32.0 |
| Item Type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1C |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
