Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CB-12-04Z |
| End size 1 | 6L |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CB |
| Thread size 1 | M12x1.5 |
| Thread size 2 | G 1/4 |
