Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CB-18-02WDZ |
| End size 1 | 12L |
| End size 2 | -2 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Zinc |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CB-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 1/8 |
