Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CB-18-08JRZ |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | -8 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.061 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CB |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 1/2 |