Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CD-26-30EWZ |
| End size 1 | 18L |
| End size 2 | 20S |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 3 IN | 1.258 |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CD |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M30x2 |