Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CD-26-30JRSVRNW |
| Complete connector | Yes |
| End size 1 | 18L |
| End size 2 | 20S |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.248 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.000 |
| Hex size 5 IN | 1.258 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1CD |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M30x2 |
