Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CFG-22-35Z |
| End size 1 | 15L |
| End size 2 | -35 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Flange Square |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CFG |
| Thread size 1 | M22x1.5 |
