Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CFG-26-40RZ |
| Complete connector | Yes |
| End size 1 | 18L |
| End size 2 | -40 |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.053 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CFG |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL FOR CUSTOMER |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
