Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CFL-22-08SR |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | -8 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Split flange code 61 |
| Finish plating | Passivate |
| Hex size 5 IN | 0.943 |
| Hex size 5 MM | 24.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CFL |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
