Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CG-12-02SVRNW |
| Complete connector | Yes |
| End size 1 | 6L |
| End size 2 | -2 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male ORB BSPP |
| Finish plating | Passivate |
| Hex size 1 IN | 0.546 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.550 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1CG |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | G 1/8 |
