Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CG-36-12Z |
| Complete connector | Yes |
| End size 1 | 28L |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 1.611 |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CG |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Thread size 2 | G 3/4 |
