Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CG9-14-06OGZ |
| End size 1 | 8L |
| End size 2 | -6 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male adjustable ORB BSPP |
| Finish plating | Zinc |
| Hex size 2 IN | 0.865 |
| Hex size 2 MM | 22.000 |
| Hex size 3 IN | 0.629 |
| Hex size 3 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CG9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 3/8 |
