Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CH-14-08Z |
| End size 1 | 8L |
| End size 2 | M8 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male ORB ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 3 IN | 0.550 |
| Hex size 3 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CH |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M8X1 |
