Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | 8L |
| End size 2 | M10 |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CH |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M14X1.5 |
| Thread size 2 | M10x1 |
