Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CH-16-12SV |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | M12 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Passivate |
| Hex size 5 IN | 0.668 |
| Hex size 5 MM | 17.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1CH |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M12x1.5 |
