Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CH9-45-42OGXZ |
| Drop dimension IN | 2.402 |
| Drop dimension MM | 61.00 |
| End size 1 | -45 |
| End size 2 | -42 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB Adjustable ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CH9-OGX |
