Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | 1CI-30-B12WDXZ |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 36.00 |
| End size 1 | -30 |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 1CI-B_WDX |
| Thread sealant | No |
| Thread size 1 | M30x2 |
