Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CI-45-B20WDSRRNW |
| Complete connector | Yes |
| End size 1 | 35L |
| End size 2 | -20 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 1 IN | 1.950 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.965 |
| Hex size 2 MM | 50.000 |
| Hex size 5 IN | 2.358 |
| Hex size 5 MM | 60.000 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 1CI |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | 1 5/8-12 UN |
