Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CI-52-48WDZ |
| End size 1 | 42L |
| End size 2 | -48 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Banjo |
| Finish plating | Zinc |
| Hex size 2 IN | 2.162 |
| Hex size 2 MM | 55.0 |
| Hex size 3 IN | 2.751 |
| Hex size 3 MM | 70.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CI-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M52x2 |
| Thread size 2 | M48x2 |
