Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CM-36-33Z |
| Complete connector | Yes |
| End size 1 | 28L |
| End size 2 | M33 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male metric 60 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.611 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CM |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Thread size 2 | M33x2 |